Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits425-6886: KIT-FUEL SYSTEM GASKETS
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits425-6886: KIT-FUEL SYSTEM GASKETS
425-6886: KIT-FUEL SYSTEM GASKETS

Fuel System Kit

Brand: Cat

Product Images
425-6886: KIT-FUEL SYSTEM GASKETS
425-6886: KIT-FUEL SYSTEM GASKETS

Fuel System Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

144-0480: 0.8mm Thick Governor Housing Gasket
144-0480: 0.8mm Thick Governor Housing GasketQuantity: 1
144-0479: 0.8mm Thick Governor Gasket
144-0479: 0.8mm Thick Governor GasketQuantity: 1
8N-3761: 0.8mm Thick Governor Gasket
8N-3761: 0.8mm Thick Governor GasketQuantity: 1
4N-0260: 6.35mm Shaft Diameter Lip Seal
4N-0260: 6.35mm Shaft Diameter Lip SealQuantity: 1
8H-2778: Engine Housing Front Cover Gasket
8H-2778: Engine Housing Front Cover GasketQuantity: 1
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 9
238-5078: 1.63 x 6.07mm 90A FKM O-Ring
238-5078: 1.63 x 6.07mm 90A FKM O-RingQuantity: 1
144-0482: 0.8mmthick Fuel Pump Gallery Cover Gasket
144-0482: 0.8mmthick Fuel Pump Gallery Cover GasketQuantity: 1
144-0481: 0.8mm Thick Governor And Fuel Injector Gasket
144-0481: 0.8mm Thick Governor And Fuel Injector GasketQuantity: 1
144-0478: 0.8mm Thick Governor Cover Gasket
144-0478: 0.8mm Thick Governor Cover GasketQuantity: 1
8N-3776: Governor Detent Cover Gasket
8N-3776: Governor Detent Cover GasketQuantity: 1
2N-3350: 5.33 x 21.59mm 75A FKM O-Ring
2N-3350: 5.33 x 21.59mm 75A FKM O-RingQuantity: 1
5P-7813: 7.65mm Inner Diameter O-Ring Seal
5P-7813: 7.65mm Inner Diameter O-Ring SealQuantity: 2
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 6
138-9507: 15.88mm Shaft Diameter Lip Seal
138-9507: 15.88mm Shaft Diameter Lip SealQuantity: 1
6I-2002: 0.8mm Thick Engine Oil Filter Gasket
6I-2002: 0.8mm Thick Engine Oil Filter GasketQuantity: 1
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines GasketQuantity: 1
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
8J-4351: 3.53 x 44.04mm 75A FKM O-Ring
8J-4351: 3.53 x 44.04mm 75A FKM O-RingQuantity: 2
131-3719: 2.62 x 36.54mm 90A FKM O-Ring
131-3719: 2.62 x 36.54mm 90A FKM O-RingQuantity: 6
4J-8997: 3.53 x 28.17mm 90A NBR O-Ring
4J-8997: 3.53 x 28.17mm 90A NBR O-RingQuantity: 1
6V-3319: 3.53 x 158.34mm 75A FKM O-Ring
6V-3319: 3.53 x 158.34mm 75A FKM O-RingQuantity: 1
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-RingQuantity: 1
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 6
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 1
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 1
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 6
Showing 1 to 29 of 29
DescriptionSpecificationsCompatible Models
Specifications for part number 425-6886
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 425-6886

TRUCK ENGINE

3406C 3406B

SOIL COMPACTOR

825C

WHEEL DOZER

824C

MOTOR GRADER

16G

LANDFILL COMPACTOR

826C

WHEEL LOADER

966D 980F II 980C 980F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced