Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights426-5380: 9V, 32V Flood Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLights426-5380: 9V, 32V Flood Lamp
426-5380: 9V, 32V Flood Lamp

Cat® 9Volts, 32Volts LED Flood Lamp

Brand: Cat

Product Images
426-5380: 9V, 32V Flood Lamp
426-5380: 9V, 32V Flood Lamp

Cat® 9Volts, 32Volts LED Flood Lamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 426-5380

Units of Measure

USMetric
Voltage (volts): 9/32,9-32
Lens Pattern: Wide Flood
Mounting Type: Suspended,vertical,right,left
Connector Type: 2 pin DT
Length (mm): 80.0
Width (mm): 84.0
Height (mm): 103.0
Length (in): 3.1
Width (in): 3.3
Height (in): 4.1
Material: Alloy Aluminum
Light Type: Led Work Lights
View More
Compatible Models for part number 426-5380

COMPACT TRACK LOADER

279D

GENERATOR SET

C27 D550GC C13GENSET C32 D450GC C9 GEN SET D350GC D250GC D300GC D400GC D600 GC C18 C15 C13 G3412 D500GC

WHEELED EXCAVATOR

M320F M316F MH3026 MH3024 M322F M314F M318F

SKID STEER LOADER

246D

TRUCK

785 789 793F AC 793F CMD 793F OEM 793F XQ 795F XQ 785G 793D 797F 793F 795F AC 794 AC 789C 789D 789B 785C 785D 797B 785B

EXCAVATOR

M315F M317F M318F

MATERIAL HANDLER

MH3022 MH3024

OFF HIGHWAY TRUCK

789G 785D 793D 789D 794 AC 793F 798 AC 798 796 AC

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

WHEEL LOADER

972M XE 962M Z 962 966M XE 924K 972M 972L 980L 980M 950M Z 938K 938M 926M 966L 930K 966M 930M 962L 950M 950L 962M 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced