Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights431-9513: Lamp Assembly (LED Flood)
HomeElectrical & ElectronicsLights & Light AccessoriesLights431-9513: Lamp Assembly (LED Flood)
431-9513: Lamp Assembly (LED Flood)

Cat® LED Work Light (Flood) (1700 lumen)

Brand: Cat

Product Images
431-9513: Lamp Assembly (LED Flood)
431-9513: Lamp Assembly (LED Flood)
Contact your dealer for replacement options.

Cat® LED Work Light (Flood) (1700 lumen)

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 431-9513

Units of Measure

USMetric
Voltage (volts): 9-32
Lens Pattern: Oval Flood
Mounting Type: Suspended Or Pedestal
Connector Type: 2 pin DT
Length (mm): 177.5
Width (mm): 104.3
Height (mm): 145.3
Length (in): 7.0
Width (in): 4.1
Height (in): 5.7
Material: Alloy Aluminum
Wattage (watts): 35
Lamp Type: LED
View More
Compatible Models for part number 431-9513

WHEELED EXCAVATOR

M322F M323F M314F M320F M316F MH3026 M318F MH3024

EXCAVATOR

M317F M318F M315F

MATERIAL HANDLER

MH3022 MH3024

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced