Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings432-1621: Bearing-Ball
HomeDrivetrainDifferentialsDifferential Bearings432-1621: Bearing-Ball
432-1621: Bearing-Ball

Cat® Double Row Ball Bearing (Self-Aligning)

Brand: Cat

Product Images
432-1621: Bearing-Ball
432-1621: Bearing-Ball
432-1621: Bearing-Ball
432-1621: Bearing-Ball
432-1621: Bearing-Ball

Cat® Double Row Ball Bearing (Self-Aligning)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 432-1621

Units of Measure

USMetric
Outside Diameter (mm): 72.0
Inside Diameter (mm): 35.0
Height (mm): 23.0
Outside Diameter (in): 2.8346
Inside Diameter (in): 1.3779
Height (in): 0.9055
Material: Alloy Steel
View More
Compatible Models for part number 432-1621

ASPHALT PAVER

AP300 AP355 AP-300D AP300F AP355F

ASPHALT SCREED

AS4173 SE34VT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced