Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges433-4737: Spade Base Edge
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges433-4737: Spade Base Edge
433-4737: Spade Base Edge

Weld-on Base Edge 60mm

Brand: Cat

Product Images
433-4737: Spade Base Edge
433-4737: Spade Base Edge
433-4737: Spade Base Edge
433-4737: Spade Base Edge
433-4737: Spade Base Edge
433-4737: Spade Base Edge

Weld-on Base Edge 60mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 433-4737

Units of Measure

USMetric
Width Between Sidebars (mm): 3,790.0
Shape: Stepped
End Depth (in): 15.748
Overall Width (in): 155.118
Bevel Angle: 22.5
Material: Alloy Steel,Boron Steel,Abrasion Resistant Steel
Thickness Class: 60
Overall Width (mm): 3,940.0
Adapter Type: Weld-on Adapters
Width Between Sidebars (in): 149.213
End Depth (mm): 400.0
View More
Compatible Models for part number 433-4737

BUCKET

BUCKET

WHEEL LOADER

988H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced