Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings433-8068: SEAL O RING
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings433-8068: SEAL O RING
433-8068: SEAL O RING

O-ring

Brand: Cat

Product Images
433-8068: SEAL O RING
433-8068: SEAL O RING
433-8068: SEAL O RING
433-8068: SEAL O RING
433-8068: SEAL O RING
Contact your dealer for replacement options.

O-ring

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 433-8068

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Polymer: Nbr (nitrile Butadiene)
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 70a
Cross Section Diameter (mm): 3.1
Inside Diameter (mm): 24.4
Cross Section Diameter (in): 0.122
Inside Diameter (in): 0.961
View More
Compatible Models for part number 433-8068

GENERATOR SET

G3520C G3512H G3520H G3516H

GAS ENGINE

G3512E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced