Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters433-8224: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters433-8224: Bucket Adapter
433-8224: Bucket Adapter

Weld-On Cat® Advansys™ 150 ARM Two Strap Adapter - RH

Brand: Cat

Product Images
433-8224: Bucket Adapter
433-8224: Bucket Adapter
433-8224: Bucket Adapter
433-8224: Bucket Adapter
433-8224: Bucket Adapter
433-8224: Bucket Adapter

Weld-On Cat® Advansys™ 150 ARM Two Strap Adapter - RH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 433-8224

Units of Measure

USMetric
Type: Two Strap
Position: Rh
Bevel Angle: 22.5
Material: Alloy Mixed: Metal
Wear or Durability: Arm
Overall Length (in): 24.461
Hole Quantity: 0
Corner Kickout Angle: 0
Size: Advansys 150
Width (mm): 157.6
Bottom Strap Length (mm): 318.0
Attachment Method: Weld-on
Hole Spacing (mm): 0.0
Bottom Strap Length (in): 12.52
Base Edge Thickness Class: 65
Series: Advansys
Overall Length (mm): 621.3
Width (in): 6.205
View More
Compatible Models for part number 433-8224

WHEEL LOADER

990K 992K 990

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced