Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home434-9806: SEAL-FLANGE
Home434-9806: SEAL-FLANGE
434-9806: SEAL-FLANGE

Flange Seal

Brand: Cat

Product Images
434-9806: SEAL-FLANGE
434-9806: SEAL-FLANGE

Flange Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 434-9806

Units of Measure

USMetric
Width (mm): 121.92
Height (mm): 12.7
Length (in): 7.8
Length (mm): 198.12
Height (in): 0.5
View More
Compatible Models for part number 434-9806

PUMP FLUID END

WSF243 SS WSF275 XD WSF253 XD WSF223 XD WSF255 XD WSF273 XD WSF243 XD WSF275 SS WSF253 SS WSF255 SS WSF063 WSF305 XD WSF223 SS WSF255

PUMP

WS255 SS WS305 XD WS273 XD WS255 XD WS063 WS223 SS WS255 WS223 XD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced