Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components437-4510: SHAFT-WTR PU
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components437-4510: SHAFT-WTR PU
437-4510: SHAFT-WTR PU

Water Pump Shaft

Brand: Cat

Product Images
437-4510: SHAFT-WTR PU
437-4510: SHAFT-WTR PU
437-4510: SHAFT-WTR PU
437-4510: SHAFT-WTR PU
437-4510: SHAFT-WTR PU

Water Pump Shaft

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 437-4510

Units of Measure

USMetric
Width (mm): 30.5
Height (mm): 30.5
Length (in): 5.2
Material: Stainless Steel
Height (in): 1.2
Length (mm): 132.1
View More
Compatible Models for part number 437-4510

TRACK-TYPE TRACTOR

D7E LGP D7E

WHEEL LOADER

988K XE 988 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced