Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home439-1563: Radio Group - AM/FM
Home439-1563: Radio Group - AM/FM
439-1563: Radio Group - AM/FM

Cat® AM/FM Radio Group - (CD, AUX, USB, Bluetooth)

Brand: Cat

Product Images
439-1563: Radio Group - AM/FM
439-1563: Radio Group - AM/FM
Contact your dealer for replacement options.

Cat® AM/FM Radio Group - (CD, AUX, USB, Bluetooth)

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 439-1563
Presets: 6 AM, 12 FM, 6 WX
Power: 18 watts RMS x 4 channels
CD Player: Yes
Auxillary Input: Front, Rear
Weatherband: Yes
Group Size: Standard Single Din
SAE: J1455, J1939 compliant
Display: LED Back-lit Display Lighting - Green & Amber
Material: PC / ABS Plastic
Notes: Built-In Bluetooth for Hands Free Cellular Audio Streaming and Front Panel USB Port - iPOD Control & Command is available
Built-in Quartz Alarm Clock: Yes
Sirius XM: No
SAE J1455 Compliant: Yes
Controls: Separate Bass, Mid, Treble, Balance & Fader
Bluetooth Microphone: Sold Separately, Part # 349-8642
World Wide Frequency Compatible Tuner: Yes
Anti-Shock Floating CD Mechanism: Yes
ISO Connector: Yes
SAE J1939 Compliant: Yes
View More
Compatible Models for part number 439-1563

WHEEL SKIDDER

535C 545C 525C

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

TRACK FELLER BUNCHER

1090 521B 532 1190T 2590 2390 2391 522B 541 552 2 1290T TK751 1390 1190 551 552 511 541 2 2491 2290 522 521

WHEEL FELLER BUNCHER

HA770 HA870

TRACK LOADER

953K 963K

MOTOR GRADER

16M 12M 24M 12M 3 12M 2 140M 120M 160M 2 160M 3 160M 140M 3 AWD 14M 12M 3 AWD 160M 3 AWD 140M 3 140M 2 120M 2

WHEEL LOADER

972M XE 980K HLG 966M XE 924K 972K 972M 980K 980M 966K XE 938K 938M 926M 966K 930K 966M 930M 950K 962K 950M 962M 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced