Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins440-5083: 11.11mm Diameter Shoe Linkage Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins440-5083: 11.11mm Diameter Shoe Linkage Pin
440-5083: 11.11mm Diameter Shoe Linkage Pin

Cat® Shoe Linkage Pin connects the collector ring shoe to the support, providing secure attachment and enabling proper movement and alignment

Brand: Cat

Product Images
440-5083: 11.11mm Diameter Shoe Linkage Pin
440-5083: 11.11mm Diameter Shoe Linkage Pin
440-5083: 11.11mm Diameter Shoe Linkage Pin
440-5083: 11.11mm Diameter Shoe Linkage Pin
440-5083: 11.11mm Diameter Shoe Linkage Pin

Cat® Shoe Linkage Pin connects the collector ring shoe to the support, providing secure attachment and enabling proper movement and alignment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 440-5083

Units of Measure

USMetric
Diameter (in): 0.437
Pin Length (in): 2.5
Diameter (mm): 11.11
Material: Oil Fluid,Carbon Steel,Structural Steel
Pin Length (mm): 63.5
View More
Compatible Models for part number 440-5083

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced