Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges441-1068: Cutting Edge
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges441-1068: Cutting Edge
441-1068: Cutting Edge

Cutting Edge 45mm

Brand: Cat

Product Images
441-1068: Cutting Edge
441-1068: Cutting Edge
441-1068: Cutting Edge
441-1068: Cutting Edge
441-1068: Cutting Edge

Cutting Edge 45mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 441-1068

Units of Measure

USMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.772
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Thickness (mm): 45.0
Width (mm): 482.5
End 1 Hole Spacing (mm): 152.4
End 2 Hole Spacing (in): 6.0
Attachment Method: Bolt-on
End Shape 2: Straight
End Shape 1: Straight
Width (in): 18.996
End 2 Hole Offset (in): 6.819
End 2 Hole Spacing (mm): 152.4
Hole Quantity: 15
Edge Length (in): 97.638
Edge Shape: Continuous
End 1 Hole Offset (in): 6.819
End 1 Hole Spacing (in): 6.0
Edge Length (mm): 2,480.0
End 1 Hole Offset (mm): 173.2
Hole Spacing (in): 6.0
Hole Spacing (mm): 152.4
End 2 Hole Offset (mm): 173.2
View More
Compatible Models for part number 441-1068

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced