Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits442-4728: KIT-SINGLE CYLINDER LINER
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits442-4728: KIT-SINGLE CYLINDER LINER
442-4728: KIT-SINGLE CYLINDER LINER

Cat® Single Cylinder Piston Liner Kit preventing the leakage of high-pressure gases and enabling efficient power transmission

Brand: Cat

Product Images
442-4728: KIT-SINGLE CYLINDER LINER
442-4728: KIT-SINGLE CYLINDER LINER
442-4728: KIT-SINGLE CYLINDER LINER

Cat® Single Cylinder Piston Liner Kit preventing the leakage of high-pressure gases and enabling efficient power transmission

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

134-3761: 137mm Gauge Diameter Piston Ring
134-3761: 137mm Gauge Diameter Piston RingQuantity: 1
192-2208: 137.09mm Maximum Skirt Diameter Piston
192-2208: 137.09mm Maximum Skirt Diameter PistonQuantity: 1
213-7454: 137mm Gage Diameter Piston Oil Ring
213-7454: 137mm Gage Diameter Piston Oil RingQuantity: 1
4P-8495: 55.51mm Outside Diameter Connecting Rod Bearing
4P-8495: 55.51mm Outside Diameter Connecting Rod BearingQuantity: 1
197-9322: Cylinder Liner
197-9322: Cylinder LinerQuantity: 1
192-8807: 127.76mm Inner Diameter Intermediate Piston Ring
192-8807: 127.76mm Inner Diameter Intermediate Piston RingQuantity: 1
7E-5665: 1.6mm Thick Pin Retainer
7E-5665: 1.6mm Thick Pin RetainerQuantity: 2
160-9874: Single Cylinder Liner Gasket Kit
160-9874: Single Cylinder Liner Gasket KitQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 442-4728

We are still working on adding a specification for this part.

Compatible Models for part number 442-4728

UNDERGROUND ART TRUCK

AD45 AE40 AD40

WHEEL TRACTOR

639D 633E II 657E 637D 657B 637E 631D 651B 631E 633D 651E

COLD PLANER

PM-565B

WHEEL DOZER

834B

LANDFILL COMPACTOR

836

MOTOR GRADER

24H

WHEEL LOADER

988F II 988B 990 II 988F 990

TRACK-TYPE TRACTOR

D9R D9L D9N D8L D10R

MINING EXCAVATOR

5110B

INDUSTRIAL ENGINE

3412E

WHEEL SCRAPER

651E 657E

TRUCK

773E 773D 769D 769C 775E

QUARRY TRUCK

771D 771C 775D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced