Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home442-9482: WASHER
Home442-9482: WASHER
442-9482: WASHER

Sealing Washer

Brand: Cat

Product Images
442-9482: WASHER
442-9482: WASHER

Sealing Washer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 442-9482

Description:
Sealing washers are used to prevent leaks through bolt holes in low pressure applications.

Attributes:
Cat® Sealing Washers are steel washers with a bonded rubber center.

The rubber material is selected based on the temperature and fluid compatibility needs of the application.

Protect your investment with Genuine Cat Seals. If it doesn't say Cat, it's just a seal.

Applications:
Sealing washers are used in bolted joints requiring leak protection.

View More
Specifications for part number 442-9482

Units of Measure

USMetric
Outside Diameter (mm): 22.0
Notes: Dimensions and Material Descriptions provided for reference only.
Material: Rubber / Steel,Stainless Steel,Carbon Steel
Steel Thickness (mm): 2.3
Inside Diameter (mm): 14.0
Steel Thickness (in): 0.09
Inside Diameter (in): 0.55
Outside Diameter (in): 0.87
View More
Compatible Models for part number 442-9482

MARINE ENGINE

C12.9 C8.7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced