Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsPin & Socket Connectors444-4359: Socket Terminal
HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsPin & Socket Connectors444-4359: Socket Terminal
444-4359: Socket Terminal

Cat® Socket Terminal, Copper, Wire Gauge: 14 AWG

Brand: Cat

Product Images
444-4359: Socket Terminal
444-4359: Socket Terminal
444-4359: Socket Terminal
444-4359: Socket Terminal
444-4359: Socket Terminal

Cat® Socket Terminal, Copper, Wire Gauge: 14 AWG

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 444-4359

Description:
Cat connector sockets are used in electrical connectors. A Cat pin terminal is inserted into the socket terminal (444-4359), on a mating connector, to make electrical connections.

Attributes:
• Copper, silver plated socket connector
• Connector Type: Socket
• Wire Gauge: 14 AWG

Application:
Cat connectors provide a reliable wire to wire or wire to device interface. Consult your owner's manual or contact your local Cat dealer for more information.

View More
Specifications for part number 444-4359

Units of Measure

USMetric
Material: Copper,Alloy Copper
Connector Type: Socket
Length (mm): 22.0
Wire Gauge (AWG): 14
Length (in): 0.87
View More
Compatible Models for part number 444-4359

ASPHALT PAVER

AP400 AP455 AP500 AP555 PE636

SHOVEL

6040

HYDRAULIC SHOVEL

6030 6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced