Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home445-0551: 50.60mm Outside Diameter Track Master Bushing
Home445-0551: 50.60mm Outside Diameter Track Master Bushing
445-0551: 50.60mm Outside Diameter Track Master Bushing

Cat® Track Bushing Rotating

Brand: Cat

Product Images
445-0551: 50.60mm Outside Diameter Track Master Bushing
445-0551: 50.60mm Outside Diameter Track Master Bushing
445-0551: 50.60mm Outside Diameter Track Master Bushing
445-0551: 50.60mm Outside Diameter Track Master Bushing
445-0551: 50.60mm Outside Diameter Track Master Bushing

Cat® Track Bushing Rotating

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 445-0551

Units of Measure

USMetric
Master Option: No
Material: Alloy Steel
Overall Length (in): 4.488
Bushing Outside Diameter (in): 1.992
End Length (mm): 0
Bushing Outside Diameter (mm): 50.6
End Length (in): 0
End Outside Diameter (mm): 50.6
End Outside Diameter (in): 1.992
Overall Length (mm): 114.0
Bushing Inside Diameter (in): 3937.008
Bushing Dynamics: Rotating
Bushing Inside Diameter (mm): 99999.99
View More
Compatible Models for part number 445-0551

EXCAVATOR

312D2 312D2 GC 318F L 311D LRR 312D2 L 312D L 312E L 313D2-GC 315F LCR 313D2 315 GC 313 GC 314D LCR 313F GC 314E CR 312E 312F 312D 314E LCR 313F L 313F LGC 315 313 311F LRR 314D CR 314F CR 312F GC 313F 313D2 GC

VIBRATORY COMPACTOR

CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced