Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits445-9257: Engine Overhaul Kit - Bronze
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits445-9257: Engine Overhaul Kit - Bronze
445-9257: Engine Overhaul Kit - Bronze

Bronze Precious Metal Overhaul Kit

Brand: Cat

Product Images
445-9257: Engine Overhaul Kit - Bronze
445-9257: Engine Overhaul Kit - Bronze

Bronze Precious Metal Overhaul Kit

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

444-0532: Oil Cooler and Lines Gasket Kit
444-0532: Oil Cooler and Lines Gasket KitQuantity: 1
101-8468: 56.03mm Outside Diameter Sleeve Bearing
101-8468: 56.03mm Outside Diameter Sleeve BearingQuantity: 1
592-7348: Single Cylinder Head Install Kit
592-7348: Single Cylinder Head Install KitQuantity: 1
5P-4255: 3/8''-16 x 1'' Hex Head Lock Bolt
5P-4255: 3/8''-16 x 1'' Hex Head Lock BoltQuantity: 8
6V-6923: 15.86mm Outer Diameter Plastic Backup Ring
6V-6923: 15.86mm Outer Diameter Plastic Backup RingQuantity: 1
131-7123: 63.70mm Inner Diameter Sleeve Bearing
131-7123: 63.70mm Inner Diameter Sleeve BearingQuantity: 1
106-1792: 100mm Long Taper Lock Steel Stud
106-1792: 100mm Long Taper Lock Steel StudQuantity: 12
1R-0762: Engine Fuel Filter
1R-0762: Engine Fuel FilterQuantity: 1
109-0076: 50.17mm Inside Diameter Seal-O-Ring
109-0076: 50.17mm Inside Diameter Seal-O-RingQuantity: 1
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-RingQuantity: 3
109-0072: 40.64mm Inside Diameter Seal-O-Ring
109-0072: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
649-5170: 0.5mm Thick Engine Oil Pan Gasket
649-5170: 0.5mm Thick Engine Oil Pan GasketQuantity: 2
4N-4668: Engine Crankcase Breather
4N-4668: Engine Crankcase BreatherQuantity: 1
297-1813: 5/16"-18 x 1" Rounded Pan Head Hexalobular Screw
297-1813: 5/16"-18 x 1" Rounded Pan Head Hexalobular ScrewQuantity: 12
2J-3118: 3/8''-16 x 1 1/4'' Hex Head Lock Bolt
2J-3118: 3/8''-16 x 1 1/4'' Hex Head Lock BoltQuantity: 5
210-9246: 2.62 x 37.77mm 75A FKM O-Ring
210-9246: 2.62 x 37.77mm 75A FKM O-RingQuantity: 1
1R-1808: Engine Oil Filter
1R-1808: Engine Oil FilterQuantity: 1
4N-8150: 93.73mm Free Length Compression Spring
4N-8150: 93.73mm Free Length Compression SpringQuantity: 1
444-0531: FRONT HOUSING INSTALL GASKET KIT
444-0531: FRONT HOUSING INSTALL GASKET KITQuantity: 1
180-8424: 12.42mm Inner Diameter O-Ring Seal
180-8424: 12.42mm Inner Diameter O-Ring SealQuantity: 1
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger GasketQuantity: 1
261-3450: 104.50mm Outer Diameter Connecting Rod Bearing
261-3450: 104.50mm Outer Diameter Connecting Rod BearingQuantity: 6
5P-7701: 29.74mm Inner Diameter O-Ring Seal
5P-7701: 29.74mm Inner Diameter O-Ring SealQuantity: 1
198-1517: 1.2mm Thick Cylinder Block Cover Gasket
198-1517: 1.2mm Thick Cylinder Block Cover GasketQuantity: 1
349-1530: Flywheel Housing Gasket Kit - Rear Structure
349-1530: Flywheel Housing Gasket Kit - Rear StructureQuantity: 1
130-4698: 51.03mm Inside Diameter Sleeve Bearing
130-4698: 51.03mm Inside Diameter Sleeve BearingQuantity: 1
444-0529: Block & Oil Pan Gaskets Kit - Central Lower Structure
444-0529: Block & Oil Pan Gaskets Kit - Central Lower StructureQuantity: 1
6V-3830: 34.29mm Inside Diameter Seal-O-Ring
6V-3830: 34.29mm Inside Diameter Seal-O-RingQuantity: 1
4N-3841: 0.79mm Thick Flow Switch Gasket
4N-3841: 0.79mm Thick Flow Switch GasketQuantity: 1
8S-9191: 3/8''-16 x 4'' Hex Head Bolt
8S-9191: 3/8''-16 x 4'' Hex Head BoltQuantity: 6
9M-3786: 139.06mm Inside Diameter Seal-O-Ring
9M-3786: 139.06mm Inside Diameter Seal-O-RingQuantity: 1
392-9208: Relief Valve Plunger
392-9208: Relief Valve PlungerQuantity: 2
Showing 1 to 32 of 36Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 445-9257
Bronze Kit Contains: standard rod bearings, camshaft bearings, oil filter, fuel filter, studs, locknuts, coolant temperature regulators, turbo locknuts & bolts, gaskets and seals.
View More
Compatible Models for part number 445-9257

SOIL COMPACTOR

825H

WHEEL DOZER

824H

LANDFILL COMPACTOR

826H

WHEEL LOADER

980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced