Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance446-0643: CUSHION KT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
446-0643: CUSHION KT
446-0643: CUSHION KT

Cat® Seat Cushion Kit (Cloth)(OPS)(Heated)(24 V)

Brand: Cat

Product Images
446-0643: CUSHION KT
446-0643: CUSHION KT
446-0643: CUSHION KT
446-0643: CUSHION KT
446-0643: CUSHION KT

Cat® Seat Cushion Kit (Cloth)(OPS)(Heated)(24 V)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

164-1277: SPRING CLIP
164-1277: SPRING CLIPQuantity: 2
385-0230: 1/4" Seat Lumbar Plate Forming Screw
385-0230: 1/4" Seat Lumbar Plate Forming ScrewQuantity: 4
164-1276: TUBE
164-1276: TUBEQuantity: 2
385-0229: No. 12-16 Forming Screw
385-0229: No. 12-16 Forming ScrewQuantity: 7
443-8578: CUSHION AS
443-8578: CUSHION ASQuantity: 1
357-5164: CUSHION AS-B
357-5164: CUSHION AS-BQuantity: 1
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 446-0643
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic
View More
Compatible Models for part number 446-0643

INTEGRATED TOOLCARRIER

IT38H

TRUCK

772 775F 770 773F 777F

WHEEL LOADER

972G II 972M XE 966K XE 980K HLG 980G II 950G II 966M XE 938H 966H 962H 966L 962G II 966K 950H 966M 972H 950K 972K 980H 962K 966G II 950M 972M 962M 972L 980K 982M 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert