Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFluidsOilsDiesel Engine Oil446-1515: Cat® DEO 15W-40 (18 L)
HomeFilters & FluidsFluidsOilsDiesel Engine Oil446-1515: Cat® DEO 15W-40 (18 L)
446-1515: Cat® DEO 15W-40 (18 L)

Cat® DEO 15W-40 (18 L)

Brand: Cat

Product Images
446-1515: Cat® DEO 15W-40 (18 L)
446-1515: Cat® DEO 15W-40 (18 L)

Cat® DEO 15W-40 (18 L)

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 446-1515

Cat® Diesel Engine Oil is used as standard factory-fill for Cat machines. Cat DEO is developed, tested and approved by Caterpillar to meet the same high standards as all Genuine Cat Parts and can be used in diesel engines without aftertreatment devices.

View More
Specifications for part number 446-1515

We are still working on adding a specification for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced