Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches449-3985: Temperature Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches449-3985: Temperature Sensor
449-3985: Temperature Sensor

Cat® Heavy Duty Temperature Sensor

Brand: Cat

Product Images
449-3985: Temperature Sensor
449-3985: Temperature Sensor
449-3985: Temperature Sensor
449-3985: Temperature Sensor
449-3985: Temperature Sensor

Cat® Heavy Duty Temperature Sensor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 449-3985

Units of Measure

USMetric
Connector Type: 2 Pin DT
Hole Thread Size: 7/16"-20-2B THD
Overall Length (in): 11.81
Overall Length (mm): 300.0
Material: Stainless Steel,Anti-Sieze Compound Mixed: Metal
Hole Thread Size (in): 7/16-20-2B THD
View More
Compatible Models for part number 449-3985

GENERATOR

SR4 SR5 SR4B

GENERATOR SET

SR5 3508 3516B GEN 3516 3516C 3516B 3516C GEN SET 3508B 3512 3516E 3512C 3512B

POWER MODULE

PM3516 XQC1200 XQC1600

LOCOMOTIVE ENGINE

3512E

PETROLEUM ENGINE

3508C 3516C 3516B 3508B 3512E 3512C 3512B

OFF HIGHWAY TRUCK

3508B

PETROLEUM GEN SET

3512C

GEN SET ENGINE

3508 3512 3512B 3508B 3516 3516B

MARINE ENGINE

3512C 3516 3512 3508 3508C 3508B 3516B 3516C 3512B

MARINE AUXILIARY

3512C 3516C 3512B 3508B 3508C 3516B 3512

ENGINE - INDUSTRIAL

3512B 3516B 3561B LD700E

INDUSTRIAL ENGINE

3508B 3512B 3512C 3516B 3508 3512 3516

GAS ENGINE

G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced