Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits450-3160: Major Engine Overhaul Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
450-3160: Major Engine Overhaul Kit
450-3160: Major Engine Overhaul Kit

Marine Bundled Repair Solution, 3408 Engine Overhaul

Brand: Cat

Product Images
450-3160: Major Engine Overhaul Kit
450-3160: Major Engine Overhaul Kit

Marine Bundled Repair Solution, 3408 Engine Overhaul

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

239-5571: 2.28mm Thickness Integral Edge Bonded Steel
239-5571: 2.28mm Thickness Integral Edge Bonded SteelQuantity: 1
245-8342: 0.8mm Thick Square Gasket
245-8342: 0.8mm Thick Square GasketQuantity: 1
161-7293: Cylinder Block Gasket
161-7293: Cylinder Block GasketQuantity: 1
112-3258: 46.99mm Inside Diameter Seal-O-Ring
112-3258: 46.99mm Inside Diameter Seal-O-RingQuantity: 7
129-9452: 1.9mm Thick Exhaust Manifold Gasket
129-9452: 1.9mm Thick Exhaust Manifold GasketQuantity: 8
467-2620: 158.12mm Inside Diameter Seal-O-Ring
467-2620: 158.12mm Inside Diameter Seal-O-RingQuantity: 1
6N-9133: 0.21mm Thick Cylinder Block Gasket
6N-9133: 0.21mm Thick Cylinder Block GasketQuantity: 2
6V-1585: 46.99mm Inside Diameter Seal-O-Ring
6V-1585: 46.99mm Inside Diameter Seal-O-RingQuantity: 1
6N-2508: 0.79mm Thick Engine Cover Gasket
6N-2508: 0.79mm Thick Engine Cover GasketQuantity: 1
3G-2292: 3/8''-16 x 7/8'' Hex Head Lock Bolt
3G-2292: 3/8''-16 x 7/8'' Hex Head Lock BoltQuantity: 5
4M-1336: 11.2mm Long Ferrule
4M-1336: 11.2mm Long FerruleQuantity: 1
343-8888: 0.8mm Thick Cylinder Block Gasket
343-8888: 0.8mm Thick Cylinder Block GasketQuantity: 3
283-5666: 1.85mm Thick Cylinder Head Gasket
283-5666: 1.85mm Thick Cylinder Head GasketQuantity: 2
142-5868: 154.18mm Inner Diameter Crankshaft Seal
142-5868: 154.18mm Inner Diameter Crankshaft SealQuantity: 1
1R-0749: Secondary Fuel Filter
1R-0749: Secondary Fuel FilterQuantity: 1
114-4427: 2.46 x 19.18mm 78A HNBR O-Ring
114-4427: 2.46 x 19.18mm 78A HNBR O-RingQuantity: 3
109-0073: 43.82mm Inside Diameter Seal-O-Ring
109-0073: 43.82mm Inside Diameter Seal-O-RingQuantity: 3
4L-8337: 81mm Inner Diameter O-Ring Seal
4L-8337: 81mm Inner Diameter O-Ring SealQuantity: 2
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 8
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head BoltQuantity: 4
198-1517: 1.2mm Thick Cylinder Block Cover Gasket
198-1517: 1.2mm Thick Cylinder Block Cover GasketQuantity: 2
4N-1156: 1.2mm Thick Radiator Water Lines Gasket
4N-1156: 1.2mm Thick Radiator Water Lines GasketQuantity: 4
198-6068: 1.71mm Thickness Edge Bonded Seal Gasket
198-6068: 1.71mm Thickness Edge Bonded Seal GasketQuantity: 1
6V-3830: 34.29mm Inside Diameter Seal-O-Ring
6V-3830: 34.29mm Inside Diameter Seal-O-RingQuantity: 1
6V-3831: 5.33 x 53.34mm 75A FKM O-Ring
6V-3831: 5.33 x 53.34mm 75A FKM O-RingQuantity: 2
7N-7559: 0.8mm Thick Turbocharger Oil Lines Gasket
7N-7559: 0.8mm Thick Turbocharger Oil Lines GasketQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
142-5867: 154.18mm Inner Diameter Front Crankshaft Seal
142-5867: 154.18mm Inner Diameter Front Crankshaft SealQuantity: 1
5P-8119: 17.04mm Inner Diameter Seal O Ring
5P-8119: 17.04mm Inner Diameter Seal O RingQuantity: 8
392-9208: Relief Valve Plunger
392-9208: Relief Valve PlungerQuantity: 2
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 2
248-5513: Engine Water Temperature Regulator
248-5513: Engine Water Temperature RegulatorQuantity: 2
Showing 1 to 32 of 102Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 450-3160

We are still working on adding a specification for this part.

Compatible Models for part number 450-3160

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C 3408

INDUSTRIAL ENGINE

3408B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert