Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics450-5310: Display Kit
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
450-5310: Display Kit
450-5310: Display Kit

KIT-DISPLAY MOUNTING -CENTER CONSOLE MOUNT, LEGACY POST FACTORY

Brand: Cat

Product Images
450-5310: Display Kit
450-5310: Display Kit

KIT-DISPLAY MOUNTING -CENTER CONSOLE MOUNT, LEGACY POST FACTORY

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

426-4883: Display Mounting
426-4883: Display MountingQuantity: 1
335-4416: SCREW
335-4416: SCREWQuantity: 8
300-3582: BRACKET GP-MOUNTING
300-3582: BRACKET GP-MOUNTINGQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 1
114-6658: M6 ID Steel Flat Washer
114-6658: M6 ID Steel Flat WasherQuantity: 4
9N-0869: 8.8mm Inner Diameter Washer
9N-0869: 8.8mm Inner Diameter WasherQuantity: 4
434-6219: Monitor Display Mount Bracket
434-6219: Monitor Display Mount BracketQuantity: 1
0T-0102: 3/8''-16 x 5/8'' Hex Head Bolt
0T-0102: 3/8''-16 x 5/8'' Hex Head BoltQuantity: 4
6V-5683: M6-1 x 16mm Hex Socket Head Bolt
6V-5683: M6-1 x 16mm Hex Socket Head BoltQuantity: 4
8T-0328: M5 ID Steel Flat Washer
8T-0328: M5 ID Steel Flat WasherQuantity: 8
444-7076: Information Monitor Display Mounting Bracket
444-7076: Information Monitor Display Mounting BracketQuantity: 1
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 450-5310

We are still working on adding a specification for this part.

Compatible Models for part number 450-5310

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert