Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsBuckets - Medium Wheel Loader451-1403: 2.5 m3 (3.2 yd3), Fusion™ Coupler, Base Edge
Home
AttachmentsBuckets - Medium Wheel Loader
451-1403: 2.5 m3 (3.2 yd3), Fusion™ Coupler, Base Edge
451-1403: 2.5 m3 (3.2 yd3), Fusion™ Coupler, Base Edge

Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Brand: Cat

Product Images
451-1403: 2.5 m3 (3.2 yd3), Fusion™ Coupler, Base Edge
451-1403: 2.5 m3 (3.2 yd3), Fusion™ Coupler, Base Edge
451-1403: 2.5 m3 (3.2 yd3), Fusion™ Coupler, Base Edge
451-1403: 2.5 m3 (3.2 yd3), Fusion™ Coupler, Base Edge
451-1403: 2.5 m3 (3.2 yd3), Fusion™ Coupler, Base Edge
451-1403: 2.5 m3 (3.2 yd3), Fusion™ Coupler, Base Edge
451-1403: 2.5 m3 (3.2 yd3), Fusion™ Coupler, Base Edge
451-1403: 2.5 m3 (3.2 yd3), Fusion™ Coupler, Base Edge

Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
362-0902
362-0902: 2.1 m3 (2.7 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
345-2760
345-2760: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Base Edge
Check Price
417-4919
417-4919: 1.9 m3 (2.5 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
Check Price
360-3320
360-3320: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert