Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Medium Wheel Loader451-1410: 2.7 m3 (3.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Home
AttachmentsBuckets - Medium Wheel Loader
451-1410: 2.7 m3 (3.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
451-1410: 2.7 m3 (3.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Brand: Cat

Product Images
451-1410: 2.7 m3 (3.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
451-1410: 2.7 m3 (3.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
451-1410: 2.7 m3 (3.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
451-1410: 2.7 m3 (3.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
451-1410: 2.7 m3 (3.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
451-1410: 2.7 m3 (3.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
451-1410: 2.7 m3 (3.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
451-1410: 2.7 m3 (3.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Loader Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Cat® Loader Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Specifications
Specifications
Units of MeasureUSMetric
Width: 2750 mm
Width: 108 in
Height: 55.3 in
Height: 1404 mm
Weight: 2638.9 lb
Weight: 1197 kg
Length: 1379 mm
Length: 54.3 in
Capacity: 2.7 m³
Capacity: 3.5 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Cutting Edge Thickness: 25 mm
Cutting Edge Thickness: 1 in
Interface Type: Fusion™ Coupler
Units of MeasureUSMetric
Width: 2750 mm
Width: 108 in
Height: 55.3 in
View More
Compatible Models
Compatible Models
Compact Wheel Loader
930938926
Wheel Loader
930938K938M926924K926M938930K930M
View More
Compact Wheel Loader
930938926
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 451-1410
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 451-1410

Cat® Loader Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

View More
Specifications for part number 451-1410

Units of Measure

USMetric
Width: 2750 mm
Width: 108 in
Height: 55.3 in
Height: 1404 mm
Weight: 2638.9 lb
Weight: 1197 kg
Length: 1379 mm
Length: 54.3 in
Capacity: 2.7 m³
Capacity: 3.5 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Cutting Edge Thickness: 25 mm
Cutting Edge Thickness: 1 in
Interface Type: Fusion™ Coupler
View More
Compatible Models for part number 451-1410

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

930 938K 938M 926 924K 926M 938 930K 930M

View More
Related parts
362-0902
362-0902: 2.1 m3 (2.7 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
345-2760
345-2760: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Base Edge
Check Price
417-4919
417-4919: 1.9 m3 (2.5 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
Check Price
360-3320
360-3320: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert