HomeFilters & FluidsFluidsGreases452-6020: Extreme Application Grease Arctic
Home452-6020: Extreme Application Grease Arctic
DescriptionSpecifications

Description for part number 452-6020

Cat® Extreme Application Grease Arctic is a premium lubricant designed specifically for demanding Caterpillar applications. It features a high-quality lithium complex thickener blended in a synthetic base oil and is fortified with 5% molybdenum disulfide (moly), which enhances its ability to perform under extreme conditions. This grease excels in cold environments, maintaining its protective properties at operating temperatures as low as -40°C (- 40°F). It resists softening even under intense loads and high-speed operations, helping to reduce component wear and extend equipment life. Additionally, it offers strong corrosion protection by resisting oxidation and safeguarding metal surfaces from rust. It is compatible with steel, copper-bearing alloys, and conventional seal materials, ensuring safe and reliable use across a wide range of components.

Specifications for part number 452-6020

    Material:

    Grease (Lanolin, Silicone) Fluid

    Quantity:

    16

    Grease Type:

    Extreme Application

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced