Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Kits452-6708: Seat Assembly
HomeCabsCab InteriorCab Seats & ComponentsSeat Kits452-6708: Seat Assembly
452-6708: Seat Assembly

Cat® Seat Assembly

Brand: Cat

Product Images
452-6708: Seat Assembly
452-6708: Seat Assembly

Cat® Seat Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 452-6708

Units of Measure

USMetric
Overall Height (in): 20.0
Overall Width (in): 22.5
Material: Carbon Steel,Nylon, 6, 6/12, 6/6 Plastic
Overall Length (in): 31.0
Overall Width (mm): 571.5
Overall Height (mm): 508.0
Overall Length (mm): 787.4
View More
Compatible Models for part number 452-6708

TRACK FELLER BUNCHER

521B 522B 552 2 541 2

EXCAVATOR

320D2 FM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced