Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement452-7802: Hydraulic Oil Fill Lockable Door Kit
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement452-7802: Hydraulic Oil Fill Lockable Door Kit
452-7802: Hydraulic Oil Fill Lockable Door Kit

Provides lockable cover for hydraulic oil fill location.

Brand: Cat

Product Images
452-7802: Hydraulic Oil Fill Lockable Door Kit
452-7802: Hydraulic Oil Fill Lockable Door Kit

Provides lockable cover for hydraulic oil fill location.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

456-4194: COVER AS
456-4194: COVER ASQuantity: 1
9X-2092: 14mm Width Bulk Trim
9X-2092: 14mm Width Bulk TrimQuantity: 16
8T-3647: M8-1.25 x 80mm Hex Head Bolt
8T-3647: M8-1.25 x 80mm Hex Head BoltQuantity: 1
6V-9189: M8 x 1.25mm Cone Lock Nut
6V-9189: M8 x 1.25mm Cone Lock NutQuantity: 1
456-3822: 3mm Thick Gasket
456-3822: 3mm Thick GasketQuantity: 1
371-6432: Formed Door Pawl
371-6432: Formed Door PawlQuantity: 1
275-0572: Key Latch used for Cover and Access Door
275-0572: Key Latch used for Cover and Access DoorQuantity: 1
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 2
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 2
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular Screw
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular ScrewQuantity: 2
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 452-7802

We are still working on adding a specification for this part.

Compatible Models for part number 452-7802

MULTI TERRAIN LOADER

297D 297D XHP

COMPACT TRACK LOADER

299D 299D XHP

SKID STEER LOADER

272D XHP 272D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced