Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home453-1604: FILTER-DEF
Home453-1604: FILTER-DEF
453-1604: FILTER-DEF

Standard Efficiency Fuel Filter

Brand: Cat

Product Images
453-1604: FILTER-DEF
453-1604: FILTER-DEF

Standard Efficiency Fuel Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 453-1604
Retention Type: Clamp
Material: Stainless Steel
Filter Type: Tank (Sock)
View More
Compatible Models for part number 453-1604

ENGINE

C7.1

TRACK LOADER

963K 953

EJECTOR TRUCK

730C2 EJ 730C

LANDFILL COMPACTOR

836K 826K

WHEEL LOADER

972M XE 962M Z 966M XE 988K 972M 950GC 938M 926M 966M 930M 950M 962M 950 GC

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D6 D6T LGPPAT D6T XL PAT D6T XW PAT D7E

WHEEL SKIDDER

535D 555D 545D 525D

ASPHALT PAVER

AP-1055F AP-1000F

RETROFIT AFTERTREATMNT

DPF SCR

ARTICULATED TRUCK

725C 725 730C2 725C2 730 730C 735

MARINE ENGINE

C18 MARINE C32 MARINE

PIPELAYER

PL83 PL72

INDUSTRIAL ENGINE

C18 C13 C15 C9.3

WHEEL FELLER BUNCHER

2570D 2670D 573D 563D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced