Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws453-4189: M30 Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws453-4189: M30 Hex Head Bolt
453-4189: M30 Hex Head Bolt

Cat® Hex Head Bolt secures components with accurate torque, ensuring structural integrity, reliable performance, and efficient assembly in equipment

Brand: Cat

Product Images
453-4189: M30 Hex Head Bolt
453-4189: M30 Hex Head Bolt
453-4189: M30 Hex Head Bolt
453-4189: M30 Hex Head Bolt
453-4189: M30 Hex Head Bolt

Cat® Hex Head Bolt secures components with accurate torque, ensuring structural integrity, reliable performance, and efficient assembly in equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 453-4189

Units of Measure

USMetric
Bolt Length (in): 5.118
Thread Size (dia x pitch) (mm): M30x3.5
Bolt Length (mm): 130.0
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.413
Material: STEEL,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 10.5
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M30
Locking Feature: None
View More
Compatible Models for part number 453-4189

EXCAVATOR

340 330 352 340F 340F L UHD 352 UHD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced