Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity454-6025: Compact Track Loader Torsion Axle Stop Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity454-6025: Compact Track Loader Torsion Axle Stop Kit
454-6025: Compact Track Loader Torsion Axle Stop Kit

Limits torsion axle rotation while continuing to isolate the operator from vibrations. This kit may be desired by customers that wish to reduce motion of the bucket edge during truck loading, fine grading or handling heavy material.

Brand: Cat

Product Images
454-6025: Compact Track Loader Torsion Axle Stop Kit
454-6025: Compact Track Loader Torsion Axle Stop Kit
454-6025: Compact Track Loader Torsion Axle Stop Kit

Limits torsion axle rotation while continuing to isolate the operator from vibrations. This kit may be desired by customers that wish to reduce motion of the bucket edge during truck loading, fine grading or handling heavy material.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

458-8689: Front Bump Stop Pad
458-8689: Front Bump Stop PadQuantity: 4
454-5965: Front Axle Stop
454-5965: Front Axle StopQuantity: 1
3E-4356: 17.5mm Inner Diameter Washer
3E-4356: 17.5mm Inner Diameter WasherQuantity: 16
8T-4193: M16-2 x 50mm Hex Head Bolt
8T-4193: M16-2 x 50mm Hex Head BoltQuantity: 8
454-5964: 831mm Long Right Hand Side Bumper Stop
454-5964: 831mm Long Right Hand Side Bumper StopQuantity: 1
454-5931: 2mm Thick Shim
454-5931: 2mm Thick ShimQuantity: 4
344-5674: M8 x 1.25mm Hex Nut
344-5674: M8 x 1.25mm Hex NutQuantity: 4
136-4184: M8-1.25 x 40mm Hex Socket Head Bolt
136-4184: M8-1.25 x 40mm Hex Socket Head BoltQuantity: 4
8T-4132: M16 x 2mm Hex Nut
8T-4132: M16 x 2mm Hex NutQuantity: 8
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 4
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 454-6025

We are still working on adding a specification for this part.

Compatible Models for part number 454-6025

MULTI TERRAIN LOADER

277D 287C 277C 287C2 277C2 287D 297C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced