Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits454-9090: KIT-FRONT HOUSING INSTALL
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
454-9090: KIT-FRONT HOUSING INSTALL
454-9090: KIT-FRONT HOUSING INSTALL

Front Structure Kit

Brand: Cat

Product Images
454-9090: KIT-FRONT HOUSING INSTALL
454-9090: KIT-FRONT HOUSING INSTALL
454-9090: KIT-FRONT HOUSING INSTALL

Front Structure Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

6V-5066: 5.33 x 85.09mm 70A EPDM O-Ring
6V-5066: 5.33 x 85.09mm 70A EPDM O-RingQuantity: 3
4N-1320: 0.79mm Thick Square Gasket
4N-1320: 0.79mm Thick Square GasketQuantity: 1
6V-3348: 18.42mm Inner Diameter Seal O Ring
6V-3348: 18.42mm Inner Diameter Seal O RingQuantity: 8
9X-7371: 126.59mm Inside Diameter Seal-O-Ring
9X-7371: 126.59mm Inside Diameter Seal-O-RingQuantity: 1
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 4
6V-0405: 2.76mm Thick Circular Bonded Seal Washer
6V-0405: 2.76mm Thick Circular Bonded Seal WasherQuantity: 4
7J-8114: 1.57mm Thick Coupling Gasket
7J-8114: 1.57mm Thick Coupling GasketQuantity: 1
436-1478: Crankshaft Seal Assembly
436-1478: Crankshaft Seal AssemblyQuantity: 1
7N-4932: 0.8mm Thick Water Lines Gasket
7N-4932: 0.8mm Thick Water Lines GasketQuantity: 1
259-4598: 3.53 x 120.24mm 75A FKM O-Ring
259-4598: 3.53 x 120.24mm 75A FKM O-RingQuantity: 6
235-3546: 3.53 x 234.54mm 75A FKM O-Ring
235-3546: 3.53 x 234.54mm 75A FKM O-RingQuantity: 4
497-3911: 0.8mm Thick Front Housing Cover Gasket
497-3911: 0.8mm Thick Front Housing Cover GasketQuantity: 2
6V-8260: 123.42mm Inside Diameter Seal-O-Ring
6V-8260: 123.42mm Inside Diameter Seal-O-RingQuantity: 1
5F-9657: 36.09mm Inner Diameter Seal O Ring
5F-9657: 36.09mm Inner Diameter Seal O RingQuantity: 4
5H-6734: 3.53 x 113.89mm 75A NBR O-Ring
5H-6734: 3.53 x 113.89mm 75A NBR O-RingQuantity: 1
7N-3049: 1.6mm Thick Water Line Gasket
7N-3049: 1.6mm Thick Water Line GasketQuantity: 1
8J-6775: 3.2mm Thick Bonded Seal Washer
8J-6775: 3.2mm Thick Bonded Seal WasherQuantity: 4
5P-4892: 3.53 x 59.92mm 75A FKM O-Ring
5P-4892: 3.53 x 59.92mm 75A FKM O-RingQuantity: 2
298-6387: 3.53 x 164.69mm 75A FKM O-Ring
298-6387: 3.53 x 164.69mm 75A FKM O-RingQuantity: 1
Showing 1 to 19 of 19
DescriptionSpecificationsCompatible Models
Specifications for part number 454-9090

We are still working on adding a specification for this part.

Compatible Models for part number 454-9090

GENERATOR

SR4B SR4

GENERATOR SET

G3516

GAS ENGINE

G3508 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert