Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits455-1186: KIT - ENGINE OVERHAUL (MAJOR)
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
455-1186: KIT - ENGINE OVERHAUL (MAJOR)
455-1186: KIT - ENGINE OVERHAUL (MAJOR)

Marine Bundled Repair Solution, C18 Engine Overhaul

Brand: Cat

Product Images
455-1186: KIT - ENGINE OVERHAUL (MAJOR)
455-1186: KIT - ENGINE OVERHAUL (MAJOR)

Marine Bundled Repair Solution, C18 Engine Overhaul

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

250-0466: 2.62 x 32.99mm 75A FKM O-Ring
250-0466: 2.62 x 32.99mm 75A FKM O-RingQuantity: 1
130-5694: 6.99 x 88.26mm 75A FKM O-Ring
130-5694: 6.99 x 88.26mm 75A FKM O-RingQuantity: 2
274-7913: Element Assembly C
274-7913: Element Assembly CQuantity: 1
144-6142: 1.71mm Thick Integral Seal Gasket
144-6142: 1.71mm Thick Integral Seal GasketQuantity: 1
125-0434: Two Bolt Edge Bonded Seal Gasket
125-0434: Two Bolt Edge Bonded Seal GasketQuantity: 1
166-9144: 0.8mm Thick Front Housing Gasket
166-9144: 0.8mm Thick Front Housing GasketQuantity: 1
167-4407: 3.53 x 69.44mm 70A EPDM O-Ring
167-4407: 3.53 x 69.44mm 70A EPDM O-RingQuantity: 1
297-1813: 5/16"-18 x 1" Rounded Pan Head Hexalobular Screw
297-1813: 5/16"-18 x 1" Rounded Pan Head Hexalobular ScrewQuantity: 12
268-5589: 124.30mm Outside Diameter Press in Place Seal
268-5589: 124.30mm Outside Diameter Press in Place SealQuantity: 1
6V-4367: 2.62 x 34.59mm 75A FKM O-Ring
6V-4367: 2.62 x 34.59mm 75A FKM O-RingQuantity: 1
6V-3917: 94.62mm Inside Diameter Seal-O-Ring
6V-3917: 94.62mm Inside Diameter Seal-O-RingQuantity: 2
2A-1162: 4.5mm Thick Flywheel Housing Gasket
2A-1162: 4.5mm Thick Flywheel Housing GasketQuantity: 1
210-9246: 2.62 x 37.77mm 75A FKM O-Ring
210-9246: 2.62 x 37.77mm 75A FKM O-RingQuantity: 1
205-4832: 3.53 x 75.79mm 70A EPDM O-Ring
205-4832: 3.53 x 75.79mm 70A EPDM O-RingQuantity: 2
1R-1808: Engine Oil Filter
1R-1808: Engine Oil FilterQuantity: 2
4K-1388: 2.95 x 26.62mm 90A NBR O-Ring
4K-1388: 2.95 x 26.62mm 90A NBR O-RingQuantity: 1
4N-8150: 93.73mm Free Length Compression Spring
4N-8150: 93.73mm Free Length Compression SpringQuantity: 3
9Y-6089: 0.8mm Thick Flywheel Housing Gasket
9Y-6089: 0.8mm Thick Flywheel Housing GasketQuantity: 2
6V-0128: 46.50mm Long Connector Seal
6V-0128: 46.50mm Long Connector SealQuantity: 1
6L-2280: 41mm long Zinc Rod
6L-2280: 41mm long Zinc RodQuantity: 3
5P-7530: 28.24mm Inside Diameter Seal-O-Ring
5P-7530: 28.24mm Inside Diameter Seal-O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 2
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 7
323-7347: 2.62 x 17.12mm 75A FKM O-Ring
323-7347: 2.62 x 17.12mm 75A FKM O-RingQuantity: 1
8C-3445: Engine Oil Dust Cap
8C-3445: Engine Oil Dust CapQuantity: 1
157-0670: Engine Coolant Dust Cap
157-0670: Engine Coolant Dust CapQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 7
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 5
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 1
109-0077: 100.97mm Inside Diameter Seal-O-Ring
109-0077: 100.97mm Inside Diameter Seal-O-RingQuantity: 3
129-5427: 27mm Outer Diameter Seal Washer
129-5427: 27mm Outer Diameter Seal WasherQuantity: 2
2N-0931: 0.8mm Thick Square Gasket
2N-0931: 0.8mm Thick Square GasketQuantity: 1
Showing 1 to 32 of 110Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 455-1186

We are still working on adding a specification for this part.

Compatible Models for part number 455-1186

MARINE ENGINE

C18

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert