Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits455-3581: Engine Overhaul (Top End) Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
455-3581: Engine Overhaul (Top End) Kit
455-3581: Engine Overhaul (Top End) Kit

Marine Bundled Repair Solution, C18 Engine Overhaul

Brand: Cat

Product Images
455-3581: Engine Overhaul (Top End) Kit
455-3581: Engine Overhaul (Top End) Kit

Marine Bundled Repair Solution, C18 Engine Overhaul

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

8C-5230: 43.82mm Inside Diameter Seal-O-Ring
8C-5230: 43.82mm Inside Diameter Seal-O-RingQuantity: 4
230-3728: 32.99mm Inner Diameter Fuel System Seal
230-3728: 32.99mm Inner Diameter Fuel System SealQuantity: 1
109-0072: 40.64mm Inside Diameter Seal-O-Ring
109-0072: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
106-1792: 100mm Long Taper Lock Steel Stud
106-1792: 100mm Long Taper Lock Steel StudQuantity: 12
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 4
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock NutQuantity: 12
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 6
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 4
6V-6923: 15.86mm Outer Diameter Plastic Backup Ring
6V-6923: 15.86mm Outer Diameter Plastic Backup RingQuantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
274-7913: Element Assembly C
274-7913: Element Assembly CQuantity: 1
125-0434: Two Bolt Edge Bonded Seal Gasket
125-0434: Two Bolt Edge Bonded Seal GasketQuantity: 1
297-1813: 5/16"-18 x 1" Rounded Pan Head Hexalobular Screw
297-1813: 5/16"-18 x 1" Rounded Pan Head Hexalobular ScrewQuantity: 12
2N-0931: 0.8mm Thick Square Gasket
2N-0931: 0.8mm Thick Square GasketQuantity: 1
6L-2280: 41mm long Zinc Rod
6L-2280: 41mm long Zinc RodQuantity: 3
2P-4305: 0.8mm Thick Gasket
2P-4305: 0.8mm Thick GasketQuantity: 4
205-4832: 3.53 x 75.79mm 70A EPDM O-Ring
205-4832: 3.53 x 75.79mm 70A EPDM O-RingQuantity: 2
453-2313: GASKET (EXC) KIT
453-2313: GASKET (EXC) KITQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 3
109-0077: 100.97mm Inside Diameter Seal-O-Ring
109-0077: 100.97mm Inside Diameter Seal-O-RingQuantity: 2
157-0670: Engine Coolant Dust Cap
157-0670: Engine Coolant Dust CapQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 2
1R-1808: Engine Oil Filter
1R-1808: Engine Oil FilterQuantity: 2
167-4407: 3.53 x 69.44mm 70A EPDM O-Ring
167-4407: 3.53 x 69.44mm 70A EPDM O-RingQuantity: 1
6V-8400: 1.78 x 30.01mm 90A NBR O-Ring
6V-8400: 1.78 x 30.01mm 90A NBR O-RingQuantity: 5
8C-3445: Engine Oil Dust Cap
8C-3445: Engine Oil Dust CapQuantity: 1
126-4935: Edge Bonded Rubber Integral Seal
126-4935: Edge Bonded Rubber Integral SealQuantity: 1
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines GasketQuantity: 1
2P-3760: 0.8mm Two Bolt Flange Gasket
2P-3760: 0.8mm Two Bolt Flange GasketQuantity: 2
455-1617: GASKET (ACL) KIT
455-1617: GASKET (ACL) KITQuantity: 1
6V-3908: 5.33 x 100.97mm 75A FKM O-Ring
6V-3908: 5.33 x 100.97mm 75A FKM O-RingQuantity: 3
Showing 1 to 32 of 40Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 455-3581

We are still working on adding a specification for this part.

Compatible Models for part number 455-3581

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced