Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights455-8660: Lamp Assembly (LED Flood)
HomeElectrical & ElectronicsLights & Light AccessoriesLights455-8660: Lamp Assembly (LED Flood)
455-8660: Lamp Assembly (LED Flood)

Cat® LED Work Light (Flood) (1950 lumen)

Brand: Cat

Product Images
455-8660: Lamp Assembly (LED Flood)
455-8660: Lamp Assembly (LED Flood)

Cat® LED Work Light (Flood) (1950 lumen)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 455-8660

Units of Measure

USMetric
Voltage (volts): 9-32
Lens Pattern: Flood
Mounting Type: Suspended Or Pedestal
Connector Type: 2 pin DT
Length (mm): 232.0
Width (mm): 73.0
Height (mm): 129.0
Length (in): 9.1
Width (in): 2.9
Height (in): 5.1
Material: Alloy Aluminum
View More
Compatible Models for part number 455-8660

ROTARY DRILL

MD6380 MD6250 MD6200 MD6310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced