Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits455-9560: Block & Oil Pan Gaskets Kit - Central Lower Structure
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits455-9560: Block & Oil Pan Gaskets Kit - Central Lower Structure
455-9560: Block & Oil Pan Gaskets Kit - Central Lower Structure

Cat® Engine Central and Lower Structure Gasket Kit is a set of gaskets for sealing components in engine central and lower structure, ensuring efficient operation

Brand: Cat

Product Images
455-9560: Block & Oil Pan Gaskets Kit - Central Lower Structure
455-9560: Block & Oil Pan Gaskets Kit - Central Lower Structure

Cat® Engine Central and Lower Structure Gasket Kit is a set of gaskets for sealing components in engine central and lower structure, ensuring efficient operation

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

3P-1156: 3.53 x 21.82mm 75A FKM O-Ring
3P-1156: 3.53 x 21.82mm 75A FKM O-RingQuantity: 2
295-5609: 3.53 x 32.92mm 75A FKM O-Ring
295-5609: 3.53 x 32.92mm 75A FKM O-RingQuantity: 1
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 2
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
7W-5340: 0.8mm Thick Engine Oil Lines Gasket
7W-5340: 0.8mm Thick Engine Oil Lines GasketQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 4
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 1
4K-1388: 2.95 x 26.62mm 90A NBR O-Ring
4K-1388: 2.95 x 26.62mm 90A NBR O-RingQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 1
261-3816: 0.82mm Thick Oil Pan Gasket
261-3816: 0.82mm Thick Oil Pan GasketQuantity: 1
4Y-9652: 0.7mm Thick Engine Cylinder Cover Gasket
4Y-9652: 0.7mm Thick Engine Cylinder Cover GasketQuantity: 3
4F-9653: 5.33 x 46.99mm 75A NBR O-Ring
4F-9653: 5.33 x 46.99mm 75A NBR O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 455-9560
Kit Contains: Dust cap, plug, fastener, gaskets, seals,
View More
Compatible Models for part number 455-9560

TRACK LOADER

953C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced