Caterpillar
Caterpillar
Complete your tax details anytime right here.
456-0200: KIT-HYDRAULIC CYLINDER SEAL

456-0200: KIT-HYDRAULIC CYLINDER SEAL

Cat® Seal Kit (Boom Cylinder)

Brand: Cat

Product Images

456-0200: KIT-HYDRAULIC CYLINDER SEAL

Cat® Seal Kit (Boom Cylinder)

Brand: Cat

Items included

No results available.

095-1721: 3.1 x 134.4mm 90A NBR O-Ring

Quantity: 1

096-1570: 140mm Outer Diameter Seal

Quantity: 1

096-1571: 132mm Internal Diameter Plastic Ring

Quantity: 2

121-1372: 100mm Internal Diameter Backup Ring

Quantity: 1

247-8874: 135.04mm Internal Diameter Ring

Quantity: 2

350-0955: 99mm Internal Diameter Plastic Buffer Seal

Quantity: 1

350-0960: 100mm Inner Diameter U Cup Seal

Quantity: 1

456-0195: 114mm Outer Diameter Lip Type Seal

Quantity: 1

4I-3627: 135mm Inner Diameter Backup Ring

Quantity: 1

4I-3631: 130mm Outer Diameter Backup Ring

Quantity: 2

Showing 1 to 10 of 10

Description for part number 456-0200

Description:Kits provide easy field service, repair, or replacement of seals on boom cylinders of Cat heavy duty equipment.Attributes:Kit includes back up rings, o-rings, seal assembly, rings, U-cup seal, seal ring, buffer seal and lip type sealApplication:Kits are application specific. Consult your owners manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 456-0200

We are still working on adding a specification for this part.

Compatible Models for part number 456-0200

GENERATOR SET

3516C

TRACK FELLER BUNCHER

552 2 TK752 541 2 TK741 521B 522B 541 551 552

FORESTRY PRODUCTS

548 FM528 LL 538

WHEELED EXCAVATOR

M325B

HEX BASED SPL SOLUTION

320D2 330F OEM 330F 320D 330D2

LOG LOADR FORST MACH

558

LOGGER

322C

EXCAVATOR

311D LRR 320C L 322B L 324D FM LL 328D LCR 329D LN 325B L 329D L FM538 320D LN 324D FM 324D 324E 320E LRR 325F LCR 320D2 323F LN 320C FM 326D L 324E L FM548 335F 323F 323D 320 320D L 326 330D2 330 GC 325 323 329E L 325C L 323D SA 320D RR 330 323D L 325C FM 330D2 L 335 323D LN 333 323D2 324E LN 329D 330F L 329E 326D2 L 321C 321B 326 GC 320E L 548 325D FM 325B LN 329F L 335F LCR 325D L 320B 320C 320D 320E 326D2 323E L 323D2 L 320D LRR 329E LN 321D LCR 326F L 320B FM LL 323E SA 320E LN 320B S 323F OEM 320F L 320B N 330F 320B L 323E LN 326GC 329D2 L 322C FM 320D FM 326F 320D2 L 324D LN 329D2 323F L 538 330F LN 324D L 330GC 325C 326F LN 325D 320E RR 325F

MOBILE HYD POWER UNIT

329D L 330F OEM 329E 330F 330 MHPU 324D LN 325D L 325D 323F OEM

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced