Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits456-4588: Pipe
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
456-4588: Pipe
456-4588: Pipe

Cat® Pipe (Air Lines)

Brand: Cat

Product Images
456-4588: Pipe
456-4588: Pipe
456-4588: Pipe
456-4588: Pipe
456-4588: Pipe

Cat® Pipe (Air Lines)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 456-4588
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 456-4588

Units of Measure

USMetric
Overall Height (in): 1.97
Overall Width (in): 6.3
Material: Carbon Steel,Corrosion Preventative Fluid
Overall Length (in): 8.86
Overall Width (mm): 160.0
Overall Height (mm): 50.0
Overall Length (mm): 225.0
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 456-4588

COMPACT TRACK LOADER

249D 239D 249D3 239D3

GENERATOR SET

C2.2

POWER MODULE

XQ35

SKID STEER LOADER

232D3 226D 226D3 232D

INDUSTRIAL ENGINE

C2.2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced