Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement456-5190: Hydraulic Oil Fill Lockable Door Kit
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement456-5190: Hydraulic Oil Fill Lockable Door Kit
Parts included in this kit

No results available.

456-3129: Vandalism Guard Cover
456-3129: Vandalism Guard CoverQuantity: 1
6V-9189: M8 x 1.25mm Cone Lock Nut
6V-9189: M8 x 1.25mm Cone Lock NutQuantity: 1
8T-3647: M8-1.25 x 80mm Hex Head Bolt
8T-3647: M8-1.25 x 80mm Hex Head BoltQuantity: 1
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 2
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular Screw
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular ScrewQuantity: 2
456-3822: 3mm Thick Gasket
456-3822: 3mm Thick GasketQuantity: 1
371-6432: Formed Door Pawl
371-6432: Formed Door PawlQuantity: 1
275-0572: Key Latch used for Cover and Access Door
275-0572: Key Latch used for Cover and Access DoorQuantity: 1
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 2
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Description for part number 456-5190

Description: Provides lockable cover for hydraulic oil fill location.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 456-5190

We are still working on adding a specification for this part.

Compatible Models for part number 456-5190

MULTI TERRAIN LOADER

277D 287D

COMPACT TRACK LOADER

289D 279D

SKID STEER LOADER

272D XHP 246D 262D 272D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced