Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home457-5876: Bolt-Flange Head
Home457-5876: Bolt-Flange Head
457-5876: Bolt-Flange Head

Cat® Hex Flange Head Bolt

Brand: Cat

Product Images
457-5876: Bolt-Flange Head
457-5876: Bolt-Flange Head
457-5876: Bolt-Flange Head
457-5876: Bolt-Flange Head
457-5876: Bolt-Flange Head
Contact your dealer for replacement options.

Cat® Hex Flange Head Bolt

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 457-5876

Units of Measure

USMetric
Bolt Length (in): 2.835
Bolt Length (mm): 72.0
Bolt Type: Hex Flange Head
Coating: Oil With Corrosion Inhibitor
Grip Length (in): 1.85
Grip Length (mm): 47.0
Thread Size (in - TPI) (in): M11-1.25
Hand of Thread: RH
Material: Carbon Steel,Coating Fluid,Corrosion Preventative Fluid
Thread Size (in): 0
Hex Size (in): 0.55
Thread Size (mm): M11
Material Description: Steel
Hex Size (mm): 14.0
Thread Size (dia x pitch) (mm): M11x1.25
View More
Compatible Models for part number 457-5876

ASPHALT COMPACTOR

CB22B

PAVING COMPACTOR

CB-22B

GENERATOR SET

C1.1 C1.5

UTILITY COMPACTOR

CC2.6 CB2.7 CB2.5 CB2.9

INDUSTRIAL ENGINE

3013C C2.2 C1.5 C1.1

COMPACTOR

CC-24B CB-22B CB-24B CB-32B

ENGINE - GENERATOR SET

C1.5DE13.5

VIBRATORY COMPACTOR

CB-34 XW CB-335E CB-32 CB-34 CC-24 CB-334E CB-24 CB-22 CC-34

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced