Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home457-9294: Engine Harness Connector
Home457-9294: Engine Harness Connector
457-9294: Engine Harness Connector

An Engine Harness Connector links electrical components, ensuring reliable power transmission and communication in automotive and industrial engines.

Brand: Cat

Product Images
457-9294: Engine Harness Connector
457-9294: Engine Harness Connector
457-9294: Engine Harness Connector
457-9294: Engine Harness Connector
457-9294: Engine Harness Connector

An Engine Harness Connector links electrical components, ensuring reliable power transmission and communication in automotive and industrial engines.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 457-9294

Units of Measure

USMetric
Length (mm): 29.9
Length (in): 1.18
Height (mm): 18.5
Height (in): 0.73
Width (mm): 18.7
Width (in): 0.74
Material: Nylon Plastic,Nylon, 6, 6/12, 6/6 Plastic
Weight (kg): 0.01
Weight (lb): 0.02
View More
Compatible Models for part number 457-9294

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced