Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Components458-0322: Turbine-Converter
HomeDrivetrainTorque Converters & ComponentsTorque Converter Components458-0322: Turbine-Converter
458-0322: Turbine-Converter

Cat® Torque Converter Turbine (EFG 4600-A)

Brand: Cat

Product Images
458-0322: Turbine-Converter
458-0322: Turbine-Converter
458-0322: Turbine-Converter
458-0322: Turbine-Converter
458-0322: Turbine-Converter

Cat® Torque Converter Turbine (EFG 4600-A)

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 458-0322

Units of Measure

USMetric
Material Description: Cast Aluminum
Outside Diameter (mm): 442.2
Inside Diameter (mm): 171.958
Length (mm): 81.13
Outside Diameter (in): 17.409
Inside Diameter (in): 6.77
Length (in): 3.194
Material: Alloy Aluminum
View More
Compatible Models for part number 458-0322

MOTOR GRADER

24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced