Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindows & Glass459-7290: Glass-Front
HomeCabsCab VisibilityWindows & Glass459-7290: Glass-Front
459-7290: Glass-Front

Cat® Front Glass

Brand: Cat

Product Images
459-7290: Glass-Front
459-7290: Glass-Front
459-7290: Glass-Front
459-7290: Glass-Front
459-7290: Glass-Front

Cat® Front Glass

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 459-7290

Units of Measure

USMetric
Thickness (mm): 7.0
Overall Width (mm): 1,279.0
Overall Length (mm): 1,138.0
Thickness (in): 0.27
Overall Width (in): 50.35
Overall Length (in): 44.8
View More
Compatible Models for part number 459-7290

WHEEL LOADER

950M 972M 962M 982M 980 980M 972M XE 966M XE 966M 950K 962K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced