Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Floormats461-0063: 2mm Thick Left-Hand Operator Cabin Floormat
HomeCabsCab InteriorCab Floormats461-0063: 2mm Thick Left-Hand Operator Cabin Floormat
461-0063: 2mm Thick Left-Hand Operator Cabin Floormat

Cat® Operator Cabin Floormat ensures operator safety and comfort by providing a stable, slip-resistant surface, reducing fatigue in the equipment

Brand: Cat

Product Images
461-0063: 2mm Thick Left-Hand Operator Cabin Floormat
461-0063: 2mm Thick Left-Hand Operator Cabin Floormat
461-0063: 2mm Thick Left-Hand Operator Cabin Floormat
461-0063: 2mm Thick Left-Hand Operator Cabin Floormat
461-0063: 2mm Thick Left-Hand Operator Cabin Floormat

Cat® Operator Cabin Floormat ensures operator safety and comfort by providing a stable, slip-resistant surface, reducing fatigue in the equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 461-0063

Units of Measure

USMetric
Material Description: Vinyl
Width (mm): 597.0
Standard Color: MOJAVE BROWN
Length (in): 33.46
Material: PVC Plastic
Thickness (in): 0.08
Thickness (mm): 2.0
Length (mm): 850.0
Width (in): 23.51
View More
Compatible Models for part number 461-0063

VIBRATORY COMPACTOR

CB-564D CB-54 CB-64 CD-54 CB-534D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced