Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Tube & Barrel Assemblies461-0705: Hydraulic Lift Cylinder
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Tube & Barrel Assemblies461-0705: Hydraulic Lift Cylinder
461-0705: Hydraulic Lift Cylinder

Cat® Hydraulic Lift Cylinder provides the lifting and lowering force needed to adjust the position of different equipment components

Brand: Cat

fallback-image
461-0705: Hydraulic Lift Cylinder

Cat® Hydraulic Lift Cylinder provides the lifting and lowering force needed to adjust the position of different equipment components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 461-0705

Units of Measure

USMetric
Overall Width (in): 5.27
Overall Height (in): 6.18
Material: Carbon Steel
Overall Width (mm): 138.0
Overall Length (in): 21.16
Overall Height (mm): 208.0
Overall Length (mm): 537.5
View More
Compatible Models for part number 461-0705

MINI HYD EXCAVATOR

305.5E2 CR 305E2 305E2 CR 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced