Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentOther Personal Protective Equipment461-0918: Green Operator Safety Vest
Home
Workshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentOther Personal Protective Equipment
461-0918: Green Operator Safety Vest
461-0918: Green Operator Safety Vest

Cat® Safety Vest (Green) (M/L)

Brand: Cat

Product Images
461-0918: Green Operator Safety Vest
461-0918: Green Operator Safety Vest

Cat® Safety Vest (Green) (M/L)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 461-0918

Units of Measure

USMetric
Standard Color: High Visibility Green
Material Description: Polyester
Overall Width (in): 13
Material: Polyester Plastic
Thickness (in): 0.5
Overall Length (in): 15
Overall Width (mm): 330.2
Overall Length (mm): 381
Thickness (mm): 12.7
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert