Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home462-9618: Radio Group - AM/FM
Home462-9618: Radio Group - AM/FM
462-9618: Radio Group - AM/FM

Cat® AM/FM Radio Group - (AUX, Clock Backup )

Brand: Cat

Product Images
462-9618: Radio Group - AM/FM
462-9618: Radio Group - AM/FM

Cat® AM/FM Radio Group - (AUX, Clock Backup )

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 462-9618
Presets: 6 AM, 18 FM, 6 WX
Power: 18 watts RMS x 4 channels
Auxillary Input: Front
Weatherband: Yes
Group Size: Standard Single Din
SAE: J1455, J1939 compliant
Material: PC / ABS Plastic
View More
Compatible Models for part number 462-9618

MULTI TERRAIN LOADER

277C 297C 287C

COMPACT TRACK LOADER

289C 299C 279C

INTEGRATED TOOLCARRIER

IT28G

SKID STEER LOADER

246C 272C 256C 262C

WHEEL DOZER

834K 854K 844K

MOTOR GRADER

16M 12M 24M 160 12M 2 140M 120M 160M 2 160M 14L 150 14M 140M 2 140 120M 2

WHEEL LOADER

962M Z 993K 988K XE 928G 908K 924H 924G 988K 972H 972K 972M 980L 980K 992K 980M 950M Z 966 GC 907K 950GC 924GZ 928HZ 906K 966H 930G 930H 966K 986H 966M 994K 950K 962L 986K 962K 950M 950L 962M 990K 982M 950 GC

COMPACT WHEEL LOADER

908M 914K 914M 906M 918M 910K 910M 907M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced