Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home462-9619: RADIO GP-AM/
Home462-9619: RADIO GP-AM/
462-9619: RADIO GP-AM/

Cat® AM/FM Radio Group - (Bluetooth, USB, AUX, Clock Backup )

Brand: Cat

Product Images
462-9619: RADIO GP-AM/
462-9619: RADIO GP-AM/

Cat® AM/FM Radio Group - (Bluetooth, USB, AUX, Clock Backup )

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 462-9619
Presets: 6 AM, 18 FM, 6 WX
Power: 18 watts RMS x 4 channels
Auxillary Input: Front, Rear
Weatherband: Yes
Group Size: Standard Single Din
SAE: J1455, J1939 compliant
Material: PC / ABS Plastic
View More
Compatible Models for part number 462-9619

TRACK-TYPE TRACTOR

D6T XW D6T LGP D9 D6T XL D6 D5 D7 D8T D6XE D11 D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6T D7E

ARTICULATED TRUCK

745C 725 725C2 735C 740 GC 745 730 730C 735

WHEEL FELLER BUNCHER

2570D 2670D 573D 563D

EJECTOR TRUCK

740

MOTOR GRADER

18M3 16M3 24M 12K 24 14M-3 14M3 160 12M 3 16 120 14 18 160K 140K 120K 160M 3 140M 3 AWD 150 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140 120K 2

HYDRAULIC SHOVEL

6060

WHEEL LOADER

972M XE 962M Z 962 966M XE 972M 972L 972XE 980M 950M Z 966L 966M 962L 950M 950L 950 962M 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced