Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits464-0896: KIT-CYLINDER HEAD INSTALL
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits464-0896: KIT-CYLINDER HEAD INSTALL
464-0896: KIT-CYLINDER HEAD INSTALL

Single Cylinder Head Gasket Kit

Brand: Cat

Product Images
464-0896: KIT-CYLINDER HEAD INSTALL
464-0896: KIT-CYLINDER HEAD INSTALL

Single Cylinder Head Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

110-6991: Gasket Head
110-6991: Gasket HeadQuantity: 1
243-2288: 0.8mm Thick Gasket
243-2288: 0.8mm Thick GasketQuantity: 3
7E-3772: 0.82mm Thick Engine Head Gasket
7E-3772: 0.82mm Thick Engine Head GasketQuantity: 1
6V-9769: 37.47mm Inside Diameter Seal-O-Ring
6V-9769: 37.47mm Inside Diameter Seal-O-RingQuantity: 2
127-2176: 1.6mm Carrier Thick Integral Seal Gasket
127-2176: 1.6mm Carrier Thick Integral Seal GasketQuantity: 2
7W-8145: 1.6mm Thick Exhaust Manifold Gasket
7W-8145: 1.6mm Thick Exhaust Manifold GasketQuantity: 1
7N-5080: 0.8mm Thick Engine Air Lines Gasket
7N-5080: 0.8mm Thick Engine Air Lines GasketQuantity: 1
144-5692: 0.17mm Thick Cylinder Block Spacer Gasket
144-5692: 0.17mm Thick Cylinder Block Spacer GasketQuantity: 1
420-0652: 15.60mm Height Cylinder Head Water Seal
420-0652: 15.60mm Height Cylinder Head Water SealQuantity: 4
420-0653: 27.60mm Outer Diameter Cylinder Head Water Seal
420-0653: 27.60mm Outer Diameter Cylinder Head Water SealQuantity: 4
7N-5089: 0.8mm Thick Air Lines Gasket
7N-5089: 0.8mm Thick Air Lines GasketQuantity: 1
272-0757: Valve Cover Press In Place Seal
272-0757: Valve Cover Press In Place SealQuantity: 1
2J-0157: 15.47mm Inside Diameter Seal-O-Ring
2J-0157: 15.47mm Inside Diameter Seal-O-RingQuantity: 2
272-0758: Camshaft Cover Press In Place Seal
272-0758: Camshaft Cover Press In Place SealQuantity: 1
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 1
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
Showing 1 to 17 of 17
DescriptionSpecificationsCompatible Models
Specifications for part number 464-0896

We are still working on adding a specification for this part.

Compatible Models for part number 464-0896

GENERATOR

SR4B SR4

GEN SET ENGINE

3516

GENERATOR SET

3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced