Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components464-6910: Joint Group-Slip
HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components464-6910: Joint Group-Slip
464-6910: Joint Group-Slip

Cat® Slip Joint Group (1480)

Brand: Cat

Product Images
464-6910: Joint Group-Slip
464-6910: Joint Group-Slip
464-6910: Joint Group-Slip
464-6910: Joint Group-Slip
464-6910: Joint Group-Slip

Cat® Slip Joint Group (1480)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 464-6910

Units of Measure

USMetric
Overall Length (mm): 502.0
Overall Width (mm): 113.0
Overall Height (mm): 132.0
Overall Length (in): 19.76
Overall Width (in): 4.449
Overall Height (in): 5.196
Material: Grease ( Lanolin, Silicone) Fluid,Carbon Steel,Grease (Lanolin, Silicone) Fluid
View More
Compatible Models for part number 464-6910

COMPACT WHEEL LOADER

920 918M 920K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced