Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits464-8151: Engine Overhaul (Major) Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
464-8151: Engine Overhaul (Major) Kit
464-8151: Engine Overhaul (Major) Kit

Electric Power Engine Repair Solution, 3516 Engine Overhaul

Brand: Cat

Product Images
5.33 x 123.19mm 75A FKM O-Ring
0.8mm Thick Gasket
89.67mm Internal Diameter Sleeve Bearing
0.8mm Thick Four Holes Rubber Gasket
104.37mm Inner Diameter Seal O Ring
0.8mm Thick Oil Pan Gasket
1.6mm Water Temperature Regulator Housing Gasket
0.8mm Thick Governor Cover Gasket
4.44mm Free Length Compression Spring
1.6mm Thick Oil Pan Cover Gasket
3.53 x 69.44mm 75A FKM O-Ring
34mm Outside Diameter Plunger Valve
18.42mm Inner Diameter Seal O Ring
0.8mm Thick Prelubrication Lines Gasket
113.66mm Inside Diameter Seal-O-Ring
107.32mm Inner Diameter Seal O Ring
19.18mm Inside Diameter Seal-O-Ring
STOR O-Ring Seal (SAE 9/16-18)
53.1mm Inside Diameter Seal-O-Ring
3.53 x 31.34mm 75A FKM O-Ring
1.83 x 8.92mm 75A FKM O-Ring
14.73mm Outer Diameter Rocker Arm Button
15.60mm Inner Diameter Round Seal
85.32mm Inside Diameter Seal-O-Ring
3.53 x 59.92mm 75A FKM O-Ring
72.39mm Inside Diameter Seal-O-Ring
0.8mm Thick Water Lines Gasket
31.38mm Free Length Lifter Guide Spring
57.15mm Inner Diameter Retainer Ring
Manifold Water Line Gasket
Engine Crankcase Breather
5.33 x 85.09mm 75A FKM O-Ring
Engine Water Temperature Regulator
Cylinder Block Cover Press In Place Seal
3.53 x 56.74mm 75A FKM O-Ring
Rotating Shaft Lip Type Seal
31.42mm Inner Diameter Fuel System Seal
2.21 x 16.36mm 75A FKM O-Ring
0.8mm Thick Engine Cover Gasket
1.83 x 8.92mm 70A EPDM O-Ring
1.2mm Thick Fuel Pump Gasket
Turbocharger Installation Gasket Kit
Oil Cooler and Lines Gasket Kit
Single Cylinder Head Install Kit
Flywheel Housing Gasket Kit - Rear Structure
92.15mm Internal Diameter Cam Shaft Bearing
3.53 x 183.74mm 75A FKM O-Ring
3.53 x 120.24mm 75A FKM O-Ring
Standard Efficiency Engine Oil Filter
91.44mm Inner Diameter O-Ring Seal
36.09mm Inner Diameter Seal O Ring
9.12mm Inside Diameter Seal-O-Ring
Water Temperature Regulator
0.8mm Thick Gasket
Element Assembly
2.21 x 16.36mm 90A NBR O-Ring
Aftercooler and Lines Install Kit
Front Housing Install Kit
63.2mm Inside Diameter Seal-O-Ring
Engine Oil Dust Cap
464-8151: Engine Overhaul (Major) Kit

Electric Power Engine Repair Solution, 3516 Engine Overhaul

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

310-3954: 5.33 x 123.19mm 75A FKM O-Ring
310-3954: 5.33 x 123.19mm 75A FKM O-RingQuantity: 2
230-1072: 0.8mm Thick Gasket
230-1072: 0.8mm Thick GasketQuantity: 1
140-9597: 89.67mm Internal Diameter Sleeve Bearing
140-9597: 89.67mm Internal Diameter Sleeve BearingQuantity: 2
2W-0752: 0.8mm Thick Four Holes Rubber Gasket
2W-0752: 0.8mm Thick Four Holes Rubber GasketQuantity: 6
5D-5957: 104.37mm Inner Diameter Seal O Ring
5D-5957: 104.37mm Inner Diameter Seal O RingQuantity: 3
7E-2632: 0.8mm Thick Oil Pan Gasket
7E-2632: 0.8mm Thick Oil Pan GasketQuantity: 1
7N-4927: 1.6mm Water Temperature Regulator Housing Gasket
7N-4927: 1.6mm Water Temperature Regulator Housing GasketQuantity: 1
4W-3100: 0.8mm Thick Governor Cover Gasket
4W-3100: 0.8mm Thick Governor Cover GasketQuantity: 1
6B-9202: 4.44mm Free Length Compression Spring
6B-9202: 4.44mm Free Length Compression SpringQuantity: 2
6F-4868: 1.6mm Thick Oil Pan Cover Gasket
6F-4868: 1.6mm Thick Oil Pan Cover GasketQuantity: 2
033-6031: 3.53 x 69.44mm 75A FKM O-Ring
033-6031: 3.53 x 69.44mm 75A FKM O-RingQuantity: 4
7N-7697: 34mm Outside Diameter Plunger Valve
7N-7697: 34mm Outside Diameter Plunger ValveQuantity: 2
6V-3348: 18.42mm Inner Diameter Seal O Ring
6V-3348: 18.42mm Inner Diameter Seal O RingQuantity: 8
9L-1480: 0.8mm Thick Prelubrication Lines Gasket
9L-1480: 0.8mm Thick Prelubrication Lines GasketQuantity: 3
5P-8872: 113.66mm Inside Diameter Seal-O-Ring
5P-8872: 113.66mm Inside Diameter Seal-O-RingQuantity: 1
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 1
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 8
8T-2928: 53.1mm Inside Diameter Seal-O-Ring
8T-2928: 53.1mm Inside Diameter Seal-O-RingQuantity: 4
5P-8210: 3.53 x 31.34mm 75A FKM O-Ring
5P-8210: 3.53 x 31.34mm 75A FKM O-RingQuantity: 2
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 9
154-6389: 14.73mm Outer Diameter Rocker Arm Button
154-6389: 14.73mm Outer Diameter Rocker Arm ButtonQuantity: 48
7N-6806: 15.60mm Inner Diameter Round Seal
7N-6806: 15.60mm Inner Diameter Round SealQuantity: 4
6V-8001: 85.32mm Inside Diameter Seal-O-Ring
6V-8001: 85.32mm Inside Diameter Seal-O-RingQuantity: 1
5P-4892: 3.53 x 59.92mm 75A FKM O-Ring
5P-4892: 3.53 x 59.92mm 75A FKM O-RingQuantity: 4
6V-1454: 72.39mm Inside Diameter Seal-O-Ring
6V-1454: 72.39mm Inside Diameter Seal-O-RingQuantity: 4
7N-4945: 0.8mm Thick Water Lines Gasket
7N-4945: 0.8mm Thick Water Lines GasketQuantity: 3
7N-4782: 31.38mm Free Length Lifter Guide Spring
7N-4782: 31.38mm Free Length Lifter Guide SpringQuantity: 32
111-3820: 57.15mm Inner Diameter Retainer Ring
111-3820: 57.15mm Inner Diameter Retainer RingQuantity: 1
122-8856: Manifold Water Line Gasket
122-8856: Manifold Water Line GasketQuantity: 2
4W-3027: Engine Crankcase Breather
4W-3027: Engine Crankcase BreatherQuantity: 4
259-4600: 5.33 x 85.09mm 75A FKM O-Ring
259-4600: 5.33 x 85.09mm 75A FKM O-RingQuantity: 2
Showing 1 to 32 of 60Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert